M9800X12X12
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4181-1212S
M9800X12X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 3/4 IN | |
| End type 1 | SAE 37 | |
| End type 2 | BSPT | |
| Finish/plating | DURA-KOTE | |
| Inside diameter (bore hole size) | 1.079 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 2.21 in | |
| Product material | Carbon steel | |
| Product Volume | 3.453 in³ | |
| Product Weight | .36 lb | |
| Product Width | 1.25 in | |
| Thread sealant | No | |
| UNSPSC | 40172500 | |
| UPC | 725975757390 |