M9800X12X8
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4181-1208S
M9800X12X8
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Female | |
| End Size 1 | 3/4 IN | |
| End Size 2 | 1/2 IN | |
| End type 1 | SAE 37 | |
| End type 2 | BSPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.063 in | |
| Inside diameter (bore hole size) | .1719 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 2.24 in | |
| Product material | Carbon steel | |
| Product Volume | 3.5 in³ | |
| Product Weight | .307 lb | |
| Product Width | 1.25 in | |
| Thread sealant | No | |
| UNSPSC | 40172500 | |
| UPC | 725975722732 |