M9800X6X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: FF4181-0604S
M9800X6X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Female | |
| End Size 1 | 3/8 IN | |
| End Size 2 | 1/4 IN | |
| End type 1 | SAE 37 | |
| End type 2 | BSPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.063 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .69 in | |
| Product Length/Depth | 1.69 in | |
| Product material | Carbon steel | |
| Product Volume | .805 in³ | |
| Product Weight | .09 lb | |
| Product Width | .69 in | |
| Thread sealant | No | |
| UNSPSC | 40172500 | |
| UPC | 725975744796 |