MA-100
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MA-100
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Packaged Height | 30 in | |
| Packaged Length | 32.991 in | |
| Packaged Volume | 31679.278 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 32.008 in | |
| Product Height | 30.875 in | |
| Product Length/Depth | 9.3125 in | |
| Product Volume | 8697.584 in³ | |
| Product Weight | .5 lb | |
| Product Width | 30.25 in | |
| UNSPSC | 27121700 | |
| UPC | 725975014561 |