MA-200
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MA-200
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Packaged Height | 33.503 in | |
| Packaged Length | 34.015 in | |
| Packaged Volume | 38763.649 in³ | |
| Packaged Weight | 1 lb | |
| Packaged Width | 34.015 in | |
| Product Height | 13.625 in | |
| Product Length/Depth | 30.25 in | |
| Product Volume | 5924.746 in³ | |
| Product Weight | 1 lb | |
| Product Width | 14.375 in | |
| UNSPSC | 27121700 | |
| UPC | 725975014578 |