MA003G
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MA003G
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Chrome Plated Bore | Yes | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Model Code | TY-5.00X10.00-MA003G | |
| Non-Rotating | Yes | |
| Piston Seal Material | Nitrile | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Sub-brand | None |