MA00Z3
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MA00Z3
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Back-to-Back | No |
| Bore diameter | 3 in |
| Chrome Plated Bore | Yes |
| Construction type | Mill |
| Feature | Smooth, dependable operationRobust constructionAble to withstand high pressures |
| Model Code | WM10HM5T4WKXXXXX-MA00Z3 |
| Mounting style | Cap Clevis |
| Non-Rotating | No |
| Port Location | Head 3-Cap 3 |
| Port Type | Oversize SAE/UN O-ring |
| Product Type | Mill Duty |
| Reciprocating | Yes |
| Rod 1 Diameter | 2 in |
| Single or Double Rod | Single |
| Sub-brand | None |
| Tandem | No |
| Trade Name | WM Series |
| Working pressure - max | 3000 Psi |