MA01KG
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MA01KG
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Mining and Bulk Material Handling, Oil and Gas, Alternative Energy, Marine, Scrap and Waste Management | |
| Back-to-Back | No | |
| Bore diameter | 8 in | |
| Close Stroke Tolerances | No | |
| Cushions | Non-cushioned | |
| Feature | Smooth, dependable operationRobust constructionAble to withstand high pressures | |
| Model Code | WH10NX4N3KA40000-MA01KG | |
| Mounting style | Cap Clevis | |
| Non-Rotating | No | |
| Port Location | Head 1-Cap 1 | |
| Port Type | SAE/UN O-ring | |
| Product Type | Welded | |
| Reciprocating | Yes | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | WH Series | |
| Working pressure - max | 3000 Psi |