MB005K
CYL/EM30/3000 PSI 6
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Back-to-Back | No |
Bore diameter | 6 in |
Construction type | Mill |
Cushion Location | Head 1-Cap 1 |
Cushions | Cushioned both ends |
Feature | Robust constructionMade to lastOptimal performance |
Model Code | EM30-06.00-03.00-080.75-AS-K-N-N-X-2-2-MB005K |
Mounting style | Side Lug |
Net Stroke Length | 80 in |
Non-Rotating | No |
Piston Seal Material | Nitrile |
Piston Seal Type | Nitrile lip-type |
Product Type | Mill Duty |
Reciprocating | Yes |
Rod 1 Diameter | 3 in |
Rod Coating | Chrome |
Rod Material | Non Case Hardened |
Rod Seal Material 1 | Urethane |
Rod Seal Type 1 | Urethane Ultra Seal with Scraper |
Single or Double Rod | Single |
Sub-brand | None |
Tandem | No |
Trade Name | EM Series |
Working pressure - max | 3000 Psi |