MB007C
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MB007C
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Back-to-Back | No |
| Bore diameter | 12 in |
| Construction type | Mill |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Robust constructionMade to lastOptimal performance |
| Model Code | EM30-12.00-08.00-95.00-US-A-N-N-X-1-1-X-C-XX-A-MB007C |
| Mounting style | Head Trunnion |
| Net Stroke Length | 95 in |
| Non-Rotating | No |
| Piston Seal Material | Nitrile |
| Piston Seal Type | Nitrile lip-type |
| Product Type | Mill Duty |
| Reciprocating | Yes |
| Rod 1 Diameter | 8 in |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Rod Seal Material 1 | Urethane |
| Rod Seal Type 1 | Urethane Ultra Seal with Scraper |
| Single or Double Rod | Single |
| Sub-brand | None |
| Tandem | No |
| Trade Name | EM Series |
| Working pressure - max | 3000 Psi |