MB007W
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MB007W
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Pneumatic light duty application |
| Chrome Plated Bore | Yes |
| Construction type | Tie Rod |
| Feature | Advanced design featuresLightweight but strongBuilt to last |
| Model Code | BL31GEVN1KA060PK-MB007W |
| Non-Rotating | No |
| Product Type | Tie-Rod |
| Reciprocating | Yes |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Sub-brand | None |
| Trade Name | BL Series |
| Working pressure - max | 250 Psi |