MB1000D
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MB1000D
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Mining and Bulk Material Handling, Oil and Gas, Alternative Energy, Marine, Scrap and Waste Management |
| Back-to-Back | No |
| Bore diameter | 6 in |
| Close Stroke Tolerances | No |
| Cushions | Non-cushioned |
| Feature | Smooth, dependable operationRobust constructionAble to withstand high pressures |
| Model Code | WHXXLU5L3KA-MB1000D |
| Non-Rotating | No |
| Port Location | Head 1-Cap 1 |
| Port Type | SAE/UN O-ring |
| Product Type | Welded |
| Reciprocating | Yes |
| Rod 1 Diameter | 3 in |
| Rod End Style 1 | Small Male UN thread |
| Single or Double Rod | Single |
| Sub-brand | None |
| Trade Name | WH Series |
| Working pressure - max | 3000 Psi |