MB10014
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MB10014
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Back-to-Back | No | |
| Bore diameter | 4 in | |
| Construction type | Mill | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Robust constructionMade to lastOptimal performance | |
| Model Code | EM30-04.00-02.500-016.00-US-A-L-N-F-B-B-2-N-0-A-MB10014 | |
| Mounting style | Spherical Bushing | |
| Net Stroke Length | 16 in | |
| Non-Rotating | No | |
| Piston Seal Material | Nitrile | |
| Piston Seal Type | Nitrile lip-type | |
| Product Type | Mill Duty | |
| Reciprocating | Yes | |
| Rod 1 Diameter | 2.5 in | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Rod Seal Type 1 | Carboxylated lip type | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | EM Series | |
| Working pressure - max | 3000 Psi |