MB10016
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MB10016
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Mining and Bulk Material Handling, Oil and Gas, Alternative Energy, Marine, Scrap and Waste Management | |
| Back-to-Back | No | |
| Close Stroke Tolerances | No | |
| Cushions | Non-cushioned | |
| Feature | Smooth, dependable operationRobust constructionAble to withstand high pressures | |
| Model Code | WHXXEE6XDXA028XX-MB10016 | |
| Non-Rotating | No | |
| Product Type | Welded | |
| Reciprocating | Yes | |
| Rod End Style 1 | Plain | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Trade Name | WH Series | |
| Working pressure - max | 3000 Psi |