MB1001N
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MB1001N
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic heavy duty application | |
| Chrome Plated Bore | Yes | |
| Cushion Location | None | |
| Cushions | Non-cushioned | |
| Feature | Cut cycle times and boost productionMade to lastReliable and safe operation | |
| Model Code | TY-5.00X4.00-N-0-00-4-4-MB1001N | |
| Non-Rotating | Yes | |
| Piston Seal Material | Nitrile | |
| Product Type | Tie-Rod | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Rod Seal Material 1 | Teflon with Carboxilated Nitrile | |
| Sub-brand | None | |
| Trade Name | TV Series |