MB10045
Mill type cylinder
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Industrial application |
Back-to-Back | No |
Chrome Plated Bore | No |
Close Stroke Tolerances | No |
Feature | Robust constructionMade to lastOptimal performance |
Model Code | EM30-07.00-03.50-035.50-CS-K-T-T-F-2-2-2-C-00-A- |
Non-Rotating | Yes |
Product Type | Mill Duty |
Reciprocating | Yes |
Sub-brand | None |
Tandem | No |
Trade Name | EM Series |