MB100EC
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MB100EC
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Industrial application |
| Back-to-Back | No |
| Bore diameter | 5 in |
| Chrome Plated Bore | No |
| Close Stroke Tolerances | No |
| Construction type | Mill |
| Cushion Location | None |
| Cushions | Non-cushioned |
| Feature | Robust constructionMade to lastOptimal performance |
| Model Code | EM20-5.00-4.50-151.00-US-A-N-X-F-X-1-2-S-MB100EC |
| Mounting style | Head Trunnion |
| Net Stroke Length | 151 in |
| Non-Rotating | Yes |
| Product Type | Mill Duty |
| Reciprocating | Yes |
| Rod 1 Diameter | 4.5 in |
| Rod Coating | Chrome |
| Rod Material | Non Case Hardened |
| Sub-brand | None |
| Tandem | No |
| Trade Name | EM Series |
| Working pressure - max | 2000 Psi |