MB5315X5X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GG106-NP05-04
MB5315X5X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 2 | Male | |
| End Size 2 | 1/4 IN | |
| End type 1 | BSPP | |
| End type 2 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.063 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .75 in | |
| Product Length/Depth | 1.24 in | |
| Product material | Carbon steel | |
| Product Volume | .698 in³ | |
| Product Weight | .07 lb | |
| Product Width | .75 in | |
| Thread sealant | No | |
| Thread Size 2 | 1/4-19 | |
| UNSPSC | 40172500 | |
| UPC | 725975014608 |