MB5515X5X4
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GG306-NP05-04
MB5515X5X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End gender 2 | Male | |
| End Size 1 | 1/4–19 | |
| End Size 2 | 5/16 IN | |
| End type 1 | BSPP | |
| End type 2 | SAE 37 | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .75 in | |
| Item type | BSPP /SAE 37 Male Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .95 in | |
| Product Length/Depth | 1.25 in | |
| Product material | Carbon steel | |
| Product Volume | .653 in³ | |
| Product Weight | .125 lb | |
| Product Width | .55 in | |
| Thread sealant | No | |
| UNSPSC | 40172500 | |
| UPC | 725975014707 |