Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | MB7629X10 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.820 | |
| Inside diameter MM | 20.828 | |
| Item type | O-RING | O-Ring |
| Outside diameter IN | 1.0200 | |
| Product height in | 1.024 | |
| Product height mm | 26.010 | |
| Product length in | 0.103 | |
| Product length mm | 2.616 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.024 | |
| Product width mm | 26.010 | |
| Thickness IN | 0.100 | |
| Thickness MM | 2.54 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427453 |
