Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | MB7629X2 | |
| Durometer | 90 | 90 |
| Inside diameter IN | 0.240 | |
| Inside diameter MM | 6.096 | |
| Item type | O-RING | O-Ring |
| Product height in | 0.379 | |
| Product height mm | 9.627 | |
| Product length in | 0.070 | |
| Product length mm | 1.778 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.379 | |
| Product width mm | 9.627 | |
| Thickness IN | 0.070 | |
| Thickness MM | 1.78 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427415 |
