Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | MB7630X10 | |
| Inside diameter IN | 1.240 | |
| Inside diameter MM | 31.496 | |
| Product height in | 1.374 | |
| Product height mm | 34.900 | |
| Product length in | 0.067 | |
| Product length mm | 1.702 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.374 | |
| Product width mm | 34.900 | |
| Thickness IN | 0.070 | |
| Thickness MM | 1.78 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427538 |
