Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | MB7630X16 | |
| Inside diameter IN | 1.740 | |
| Inside diameter MM | 44.196 | |
| Product height in | 1.924 | |
| Product height mm | 48.870 | |
| Product length in | 0.092 | |
| Product length mm | 2.337 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 1.924 | |
| Product width mm | 48.870 | |
| Thickness IN | 0.090 | |
| Thickness MM | 2.29 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975427552 |
