MBTTENCP2421
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MBTTENCP2421
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Hydraulic mill type cylinders application | |
| Back-to-Back | No | |
| Chrome Plated Bore | Yes | |
| Close Stroke Tolerances | No | |
| Construction type | Mill | |
| Feature | Robust constructionMade to lastOptimal performance | |
| Non-Rotating | Yes | |
| Product Type | Mill Duty | |
| Reciprocating | Yes | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | EM Series |