MBTTENCP3770
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MBTTENCP3770
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Industrial application | |
| Back-to-Back | No | |
| Chrome Plated Bore | No | |
| Close Stroke Tolerances | No | |
| Feature | Robust constructionMade to lastOptimal performance | |
| Non-Rotating | Yes | |
| Product Type | Mill Duty | |
| Reciprocating | Yes | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | EM Series |