MBTTENCP4073
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MBTTENCP4073
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Application | Industrial application | |
| Back-to-Back | No | |
| Chrome Plated Bore | No | |
| Close Stroke Tolerances | No | |
| Construction type | Mill | |
| Feature | Robust constructionMade to lastOptimal performance | |
| Non-Rotating | Yes | |
| Product Type | Mill Duty | |
| Reciprocating | Yes | |
| Rod Coating | Chrome | |
| Rod Material | Non Case Hardened | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | EM Series | |
| Working pressure - max | 2000 Psi |