MBTTKSCP3432
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MBTTKSCP3432
Product specifications
Characteristic | Value |
|---|---|
| Adjustable Stroke | Yes |
| Application | Industrial application |
| Back-to-Back | No |
| Chrome Plated Bore | No |
| Close Stroke Tolerances | No |
| Feature | Smooth, dependable operationRobust constructionAble to withstand high pressures |
| Non-Rotating | Yes |
| Product Type | Welded |
| Reciprocating | Yes |
| Sub-brand | None |
| Tandem | No |
| Trade Name | WH Series |