MBTTLXCP2316
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
MBTTLXCP2316
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Adjustable Stroke | Yes | |
| Back-to-Back | No | |
| Construction type | Mill | |
| Feature | Robust constructionMade to lastOptimal performance | |
| Non-Rotating | No | |
| Product Type | Mill Duty | |
| Reciprocating | Yes | |
| Single or Double Rod | Single | |
| Sub-brand | None | |
| Tandem | No | |
| Trade Name | EM Series |