MBXXXNCP3216
HYDRAULIC CYLINDER90 x 45 x 254-STROKE
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Product specifications
Characteristic | Value |
---|---|
Adjustable Stroke | Yes |
Application | Mining and Bulk Material Handling, Oil and Gas, Alternative Energy, Marine, Scrap and Waste Management |
Back-to-Back | No |
Close Stroke Tolerances | No |
Feature | Smooth, dependable operationRobust constructionAble to withstand high pressures |
Non-Rotating | No |
Product Type | Welded |
Reciprocating | Yes |
Single or Double Rod | Single |
Sub-brand | None |
Trade Name | WH Series |
Working pressure - max | 3000 Psi |