MC5206X12X18
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 15.063-18-12
MC5206X12X18
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End type 1 | SAE 37 | |
| End type 2 | Metric | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.063 in | |
| Inside diameter (bore hole size) | .391 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.75 in | |
| Product Length/Depth | 1.91 in | |
| Product material | Carbon steel | |
| Product Volume | 5.849 in³ | |
| Product Weight | .294 lb | |
| Product Width | 1.75 in | |
| Thread sealant | No | |
| Thread Size 2 | M26x1.5 | |
| UNSPSC | 40172500 | |
| UPC | 725975727072 |