MC5206X8X12
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: 15.063-12-8
MC5206X8X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End type 1 | SAE 37 | |
| End type 2 | Metric | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | 1.063 in | |
| Inside diameter (bore hole size) | .2969 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .94 in | |
| Product Length/Depth | 1.48 in | |
| Product material | Carbon steel | |
| Product Volume | 1.308 in³ | |
| Product Weight | .129 lb | |
| Product Width | .94 in | |
| Thread sealant | No | |
| Thread Size 2 | M18x1.5 | |
| UNSPSC | 40172500 | |
| UPC | 725975014943 |