MC5315X4X14
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GG108-NP04-14
MC5315X4X14
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End gender 2 | Male | |
| End Size 1 | 7/16 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Metric | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .75 in | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | 1.072 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .75 in | |
| Product Length/Depth | 1.22 in | |
| Product material | Carbon steel | |
| Product Volume | .686 in³ | |
| Product Weight | .072 lb | |
| Product Width | .75 in | |
| Thread sealant | No | |
| Thread Size 1 | 7/16-20 | |
| Thread Size 2 | M14x1.5 | |
| UNSPSC | 40172500 | |
| UPC | 725975015094 |