MC5315X6X16
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GG108-NP06-16
MC5315X6X16
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | Straight | |
| End gender 1 | Male | |
| End type 1 | SAE 37 | |
| End type 2 | Metric | |
| Finish/plating | DURA-KOTE | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | .88 in | |
| Product Length/Depth | 1.32 in | |
| Product material | Carbon steel | |
| Product Volume | 1.022 in³ | |
| Product Weight | .11 lb | |
| Product Width | .88 in | |
| Thread sealant | No | |
| Thread Size 2 | M16x1.5 | |
| UNSPSC | 40172500 | |
| UPC | 725975015117 |