MC5405X12X12
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GG310-NP12-12
MC5405X12X12
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End Size 1 | 3/4–14 | |
| End Size 2 | 3/4 IN | |
| End type 1 | BSPT | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .44 in | |
| Item type | BSPT /MPT Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.66 in | |
| Product Length/Depth | 1.59 in | |
| Product material | Carbon steel | |
| Product Volume | 2.798 in³ | |
| Product Weight | .45 lb | |
| Product Width | 1.06 in | |
| Thread sealant | No | |
| UNSPSC | 40172500 | |
| UPC | 725975015261 |