MC5405X4X4
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GG310-NP04-04
MC5405X4X4
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End Size 1 | 1/4–19 | |
| End Size 2 | 1/4 IN | |
| End type 1 | BSPT | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Hex Size 1 | .75 in | |
| Item type | BSPT /MPT Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.05 in | |
| Product Length/Depth | 1.09 in | |
| Product material | Carbon steel | |
| Product Volume | .629 in³ | |
| Product Weight | .076 lb | |
| Product Width | .55 in | |
| Thread sealant | No | |
| UNSPSC | 40172500 | |
| UPC | 725975015193 |