MC5405X8X6
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GG310-NP08-06
MC5405X8X6
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End Size 1 | 3/8–19 | |
| End Size 2 | 3/8 IN | |
| End type 1 | BSPT | |
| End type 2 | MPT | |
| Finish/plating | DURA-KOTE | |
| Item type | BSPT /MPT Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.25 in | |
| Product Length/Depth | 1.22 in | |
| Product material | Carbon steel | |
| Product Volume | 1.144 in³ | |
| Product Weight | .187 lb | |
| Product Width | .75 in | |
| Thread sealant | No | |
| UNSPSC | 40172500 | |
| UPC | 725975015230 |