MC5515X10X18
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GG308-NP10-18
MC5515X10X18
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End gender 1 | Male | |
| End Size 1 | 5/8 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Metric | |
| Finish/plating | DURA-KOTE | |
| Item type | SAE 37 Male/Metric Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.41 in | |
| Product Length/Depth | 1.6 in | |
| Product material | Carbon steel | |
| Product Volume | 1.963 in³ | |
| Product Weight | .334 lb | |
| Product Width | .87 in | |
| Thread sealant | No | |
| Thread Size 2 | M18X1.5 | |
| UNSPSC | 40172500 | |
| UPC | 725975015353 |