MC5515X12X27
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GG308-NP12-27
MC5515X12X27
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Angle (shape) | 90 Degree | |
| End gender 1 | Male | |
| End Size 1 | 3/4 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Metric | |
| Finish/plating | DURA-KOTE | |
| Item type | SAE 37 Male/Metric Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.66 in | |
| Product Length/Depth | 1.94 in | |
| Product material | Carbon steel | |
| Product Volume | 3.414 in³ | |
| Product Weight | .605 lb | |
| Product Width | 1.06 in | |
| Thread sealant | No | |
| Thread Size 2 | M27X2 | |
| UNSPSC | 40172500 | |
| UPC | 725975015391 |