MC5515X8X22
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
Recommended replacement: GG308-NP08-22
MC5515X8X22
Product specifications
Characteristic | Value | Description |
|---|---|---|
| End gender 1 | Male | |
| End Size 1 | 1/2 IN | |
| End type 1 | SAE 37 | |
| End type 2 | Metric | |
| Item type | SAE 37 Male/Metric Elbow Adapter | |
| Packaged Height | 5.5 in | |
| Packaged Length | 6.75 in | |
| Packaged Volume | 250.594 in³ | |
| Packaged Weight | .5 lb | |
| Packaged Width | 6.75 in | |
| Product Height | 1.33 in | |
| Product Length/Depth | 1.7 in | |
| Product Volume | 1.696 in³ | |
| Product Weight | .371 lb | |
| Product Width | .75 in | |
| Thread sealant | No | |
| Thread Size 2 | M22X1.5 | |
| UNSPSC | 40172500 | |
| UPC | 725975015346 |