Product specifications
Characteristic | Value |
---|---|
Application | Hydraulic systemsLubricating oilsPetroleum based fluidsWater-glycol systems |
Certifications | ABS CertifiedBVBWBDNVEN45545LRMEDMSHA ApprovedRINA |
Compliances | EN857 2SCISO 11237-1SAE 100R16 |
Fitting angle shape 1 | Straight |
Fitting angle shape 2 | Straight |
Fitting end size 1 | Size 12 |
Fitting end size 2 | Size 08 |
Fitting hex | Metric |
Fitting material | Dura-Kote Zinc Plated Steel |
Fitting series | TTC - through the cover |
HA Length UOM | Metric mm |
Hose series | EC881 Series |
Hose size | Size 08 |
Legacy fitting part number 1 | 1A12FJ8 |
Legacy fitting part number 2 | 1A8FJ8 |
Overall length IN | 29.1 |
Overall length MM | 740 |
Thread size 1 | 1 1/16-12 UN |
Thread size 2 | 1 1/16-12 UN |