
Danfoss Dowmax
ME1300AS1594
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ME1300AS1594
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Pressure | 174 Psi |
| Brand | Danfoss |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Gear ratio | 25.53 |
| Identification | None |
| Main Port Type | Threaded |
| Maximum Displacement | 1345 cm³/rev |
| Model Code | ME1300AS1594 |
| Mounting Type | Flange |
| Output Shaft Length | 4.14 in |
| Output Shaft Spline/Drive Type | 1/10 Tapered Shaft |
| Parking Brake | None |
| Pressure Rating | 3553 Psi |
| Product Height | 13.18 in |
| Product Length/Depth | 20.76 in |
| Product Type | Axial Piston Motor |
| Product Volume | 3912.72 in³ |
| Product Weight | 374.79 lb |
| Product Width | 14.3 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 5250 Nm |
| Trade Name | ME Series |
| Type | Axial |