
Danfoss Dowmax
ME2600-PS2031
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ME2600-PS2031
Product specifications
Characteristic | Value |
|---|---|
| Brake Release Pressure | 11 bar |
| Brand | Danfoss |
| Feature | Optimal power outputHigh Performance at low speedsHigh starting torque and high overall efficiency |
| Gear ratio | 25.53 |
| Identification | None |
| Main Port Type | Threaded |
| Maximum Displacement | 2578 cm³/rev |
| Model Code | ME2600-PS2031 |
| Mounting Type | Flange |
| Output Shaft Length | 5.12 in |
| Parking Brake | Built-in |
| Pressure Rating | 244 bar |
| Product Height | 16.57480315 in |
| Product Length/Depth | 24.09448819 in |
| Product Type | Axial Piston Motor |
| Product Volume | 6131.927 in³ |
| Product Weight | 771.61 lb |
| Product Width | 15.35433071 in |
| Special features | None |
| Style | Axial |
| Sub-brand | Dowmax |
| Torque | 7290 Nm |
| Trade Name | ME Series |
| Type | Axial |