Danfoss Hansen
ML2UQS25MHARD
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ML2UQS25MHARD
Product specifications
Characteristic | Value |
|---|---|
| Angle (shape) | Straight |
| Application | Agriculture, Hydraulic Tool, General Industry, Construction, Fluid Transfer, Transportation, Military, Law Enforcement/Rescue, Chemical, Oil and Gas, Consumer Products, HVAC, Food and Beverage, Trucks, Aerospace, Medical |
| Body size | 1/4 |
| Brand | Danfoss |
| End gender 1 | Female |
| End gender 2 | Male |
| End type 1 | Push to Connect |
| End type 2 | Barb |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures |
| Flow rate | .55 gal/min |
| Fluid loss | .02 cm³ |
| Hex Size 1 | .55 in |
| Item type | Female Half |
| Latch type | Push/pull |
| Media | Hydraulic |
| Product Height | .9 in |
| Product Length/Depth | 2.57 in |
| Product material | Stainless Steel |
| Product Type | Quick Disconnect Couplings |
| Product Volume | 2.082 in³ |
| Product Weight | .14 lb |
| Product Width | .9 in |
| Safety locking mechanism | None |
| Seal material | EPDM |
| Sub-brand | Hansen |
| Thread sealant | No |
| Trade Name | UQD series |
| Working pressure | 290 Psi |
| Working temperature - max | 302 °F |
| Working temperature - min | -40 °F |