
COUPLING,MLFF,M,1"1/2,316,-24BSP,NBR
ML40FFP150BS
Catalog item:
ML40FFP150BS
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
ML40FFP150BS
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Material handler |
| Body size | 1 1/2" |
| Brand | Danfoss |
| Catalog Item | ML40FFP150BS |
| Certifications | ISO 16028 |
| Compliances | PED 2014/68 EU Article 4.3REACH |
| End size 1 | -24 |
| End type 1 | Female BSPP port washer seal. |
| Hex size 1 IN | 2.360 |
| Hex size 1 MM | 59.944 |
| Item type | Male half |
| Latch type | Push to connect |
| Product material | 316 Stainless steel |
| Safety locking mechanism | Sleeve lock |
| Seal material | Nitrile(NBR)+Polyurethane(AU) |
| Sub brand | Hansen |
| Thread size 1 | G 1 1/2 |
| Torque lbs-ft | 86.60 |
| Valve Type | 2 way |
| Working pressure max psi | 3625 |
| Working pressure max BAR | 250 |
| Working temperature max C | 100 |
| Working temperature max F | 212 |
| Working temperature min F | -13 |