Danfoss Hansen
ML40FFS150
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
ML40FFS150
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Air inclusion - max | .445 cm³ | |
| Angle (shape) | Straight | |
| Application | Construction, Agriculture, Iron and Steel Industry, Railway, Oil and Gas, Marine, Material Handling, General Hydraulic applications | |
| Body size | 1 1/2 | |
| Brand | Danfoss | |
| Burst pressure | 10875 Psi | |
| Certification(s) | ISO 16028 | |
| Compliance(s) | European Pressure Equipment Directive (PED) 97 /23 EC Article 3.3REACH | |
| Connection style | Manual Connect | |
| End Size 2 | 1 1/2 IN | |
| End type 1 | Push to Connect | |
| End type 2 | NPT | |
| Feature | Quick connect and disconnectNo need for special toolsExceeds ISO 16028 operating pressures | |
| Flow rate | 118.9 gal/min | |
| Fluid loss | .265 cm³ | |
| Hex Size 1 | 2.56 in | |
| Internal connection type | Flat Face | |
| Item type | Female Half | |
| Media | Hydraulic | |
| Packaged Height | 5 in | |
| Packaged Length | 8 in | |
| Packaged Volume | 160 in³ | |
| Packaged Weight | 7.057 lb | |
| Packaged Width | 4 in | |
| Product Height | 3.13 in | |
| Product Length/Depth | 5.01 in | |
| Product material | Stainless Steel | |
| Product Type | Quick Disconnect Couplings | |
| Product Volume | 49.082 in³ | |
| Product Weight | 6.057 lb | |
| Product Width | 3.13 in | |
| Safety locking mechanism | Sleeve lock | |
| Seal material | NBR+AU | |
| Sub-brand | Hansen | |
| Thread sealant | No | |
| Thread Size 2 | 1 1/2-11 1/2 | |
| Torque | 86.6 lb/ft | |
| Trade Name | MLFF Series | |
| UNSPSC | 31163101 | |
| Valve type | 2 way | |
| Working pressure | 3625 Psi | |
| Working temperature - max | 212 °F | |
| Working temperature - min | -13 °F |