COUPLING,MLFF,M,2",316,-32BSP
ML50FFP200BS143
Catalog item:
ML50FFP200BS143
This product has been discontinued and is no longer available.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: Hydraulic and pneumatic quick disconnect couplings
ML50FFP200BS143
Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Application | Material handler |
| Body size | 2" |
| Brand | Danfoss |
| Catalog Item | ML50FFP200BS143 |
| Compliances | PED 2014/68 EU Article 4.3 |
| End size 1 | -32 |
| End type 1 | Female BSPP port washer seal. |
| Item type | Male half |
| Product material | Stainless steel |
| Seal material | Fluorocarbon (FKM) |
| Sub brand | Hansen |
| Thread size 1 | G 2 |