Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Catalog Item | MP2128-G | |
| Inside diameter IN | 0.500 | |
| Item type | SEAL | Seal |
| Outside diameter IN | 0.940 | |
| Product color finish | BLACK | Black |
| Product height in | 0.937 | |
| Product height mm | 23.800 | |
| Product length in | 0.125 | |
| Product length mm | 3.175 | |
| Product material | BUNA-N (NITRILE) | Buna-N (nitrile) |
| Product width in | 0.937 | |
| Product width mm | 23.800 | |
| Sub brand | HANSEN | Hansen |
| Thickness IN | 0.130 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146114600 |