Danfoss Hydro-Line
N-661-C-96V
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
N-661-C-96V
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 13.99 in |
| Package contents | Bearing assembly |
| Product Height | 13.99 in |
| Product Length/Depth | 13.99 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 2738.124 in³ |
| Product Width | 13.99 in |
| Sub-brand | Hydro-Line |
| Trade Name | None |