Danfoss Hydro-Line
N-681-56
This product has been discontinued.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
N-681-56
Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Feature | Specifically designed to be compatible with Vickers by Danfoss cylinders and to optimize Vickers cylinder performance |
| Overall Diameter | 8.99 in |
| Package contents | Rod Bearing |
| Product Height | 8.99 in |
| Product Length/Depth | 8.99 in |
| Product Type | Rod Bearing/Cartridges |
| Product Volume | 726.573 in³ |
| Product Width | 8.99 in |
| Sub-brand | Hydro-Line |
| Trade Name | None |