Danfoss
N-M18(207)Z
This product has been discontinued and is no longer available. At this time, there is no direct replacement product.
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.
N-M18(207)Z
Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Danfoss | |
| Color | Zinc plate | |
| Feature | Available in a variety of sizes | |
| Finish | Zinc Plate | |
| Material | Carbon steel | |
| Product Height | .945 in | |
| Product Length/Depth | .748 in | |
| Product Type | Spare Part | |
| Product Volume | .668 in³ | |
| Product Weight | .07 lb | |
| Product Width | .945 in | |
| Sub-brand | None | |
| Trade Name | None | |
| Type | Nut |